2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

DSTT-L-QR80-QR35-W-PE-SSG-175-2200-4830(0,400,0,BMF-12x145)

Expand Table
EN
1/5
Item number
ARTNR
Opening direction
ARVIS
Safety fence system
SZSVIS
Infill Material
ZFVIS
Safety fence system
SZSF
Fence height
H [mm]
Post spacing
AM [mm]
Left opening
LT [mm]
Right opening
RT [mm]
Detail
DETAIL
Number of reqired dowel
ND
Type of dowel
DTYP
Ground clearance
HB [mm]
SZS [mm]
823
824
825
826
827
828
829
830
831
832
833
834
835
836
837
838
839
840
DSTT-L-QR80-QR35-W-PE-SSG-175-2200-2830
Left opening
Wall
Visual protection green
-W-PE-SSG
2200
2830
400
0
low
16
BMF-12x145
175
W
DSTT-L-QR80-QR35-W-PE-SSG-175-2200-3030
Left opening
Wall
Visual protection green
-W-PE-SSG
2200
3030
400
0
low
16
BMF-12x145
175
W
DSTT-L-QR80-QR35-W-PE-SSG-175-2200-3230
Left opening
Wall
Visual protection green
-W-PE-SSG
2200
3230
400
0
low
16
BMF-12x145
175
W
DSTT-L-QR80-QR35-W-PE-SSG-175-2200-3430
Left opening
Wall
Visual protection green
-W-PE-SSG
2200
3430
400
0
low
16
BMF-12x145
175
W
DSTT-L-QR80-QR35-W-PE-SSG-175-2200-3630
Left opening
Wall
Visual protection green
-W-PE-SSG
2200
3630
400
0
low
16
BMF-12x145
175
W
DSTT-L-QR80-QR35-W-PE-SSG-175-2200-3830
Left opening
Wall
Visual protection green
-W-PE-SSG
2200
3830
400
0
low
16
BMF-12x145
175
W
DSTT-L-QR80-QR35-W-PE-SSG-175-2200-4030
Left opening
Wall
Visual protection green
-W-PE-SSG
2200
4030
400
0
low
16
BMF-12x145
175
W
DSTT-L-QR80-QR35-W-PE-SSG-175-2200-4230
Left opening
Wall
Visual protection green
-W-PE-SSG
2200
4230
400
0
low
16
BMF-12x145
175
W
DSTT-L-QR80-QR35-W-PE-SSG-175-2200-4430
Left opening
Wall
Visual protection green
-W-PE-SSG
2200
4430
400
0
low
16
BMF-12x145
175
W
DSTT-L-QR80-QR35-W-PE-SSG-175-2200-4630
Left opening
Wall
Visual protection green
-W-PE-SSG
2200
4630
400
0
low
16
BMF-12x145
175
W
DSTT-L-QR80-QR35-W-PE-SSG-175-2200-4830
Left opening
Wall
Visual protection green
-W-PE-SSG
2200
4830
400
0
low
16
BMF-12x145
175
W
DSTT-R-QR80-QR35-F-175-2400-1830
Right opening
Flex
Standard
-F
2400
1830
0
400
low
16
BMF-12x145
175
F
DSTT-R-QR80-QR35-F-175-2400-2030
Right opening
Flex
Standard
-F
2400
2030
0
400
low
16
BMF-12x145
175
F
DSTT-R-QR80-QR35-F-175-2400-2230
Right opening
Flex
Standard
-F
2400
2230
0
400
low
16
BMF-12x145
175
F
DSTT-R-QR80-QR35-F-175-2400-2430
Right opening
Flex
Standard
-F
2400
2430
0
400
low
16
BMF-12x145
175
F
DSTT-R-QR80-QR35-F-175-2400-2630
Right opening
Flex
Standard
-F
2400
2630
0
400
low
16
BMF-12x145
175
F
DSTT-R-QR80-QR35-F-175-2400-2830
Right opening
Flex
Standard
-F
2400
2830
0
400
low
16
BMF-12x145
175
F
DSTT-R-QR80-QR35-F-175-2400-3030
Right opening
Flex
Standard
-F
2400
3030
0
400
low
16
BMF-12x145
175
F
DSTT-R-QR80-QR35-F-175-2400-3230
Right opening
Flex
Standard
-F
2400
3230
0
400
low
16
BMF-12x145
175
F
顯示壓縮表示 (1664 konfigurierbares Produkt)
訂購編碼DSTT-L-QR80-QR35-W-PE-SSG-175-2200-4830
ShorttextTelescopic sliding doors
上次修改26.11.2024 08:29:27
單位

分類

CNS

CNSERPBASE Object Properties
Order NumberDSTT-L-QR80-QR35-W-PE-SSG-175-2200-4830
Type CodeDSTT-L-QR80-QR35-W-PE-SSG-175-2200-4830